AC Motors | Explosion Proof |

901-1200 RPM

Total Records: 53 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L5005A0.5 1200 115/230 XPFC 56 
  L50220.75 1200 115/230 XPFC 56 
  L50261200 115/208-230 XPFC 184 
  VL5002A0.33 1200 115/230 XPFC 56C 
  VL5005A0.5 1200 115/230 XPFC 56C 
  L5002A0.33 1200 115/230 XPFC 56 
  VM7035T1.5 1200 208-230/460 XPFC 145TC 
  VM7007A0.5 1200 208-230/460 XPFC 56C 
  M7003A0.33 1200 208-230/460 XPFC 56 
  VM7031A0.75 1200 208-230/460 XPFC 56C 
  M70321200 230/460 XPFC 56 
  M7007A0.5 1200 208-230/460 XPFC 56 
  M7031A0.75 1200 208-230/460 XPFC 56 
  M7031TA0.75 1200 208-230/460 XPFC 143T 
  VM70321200 230/460 XPFC 56C 
Total Records: 53 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure