Gear Products | Speed Reducers | Solid Output | Right-Angle | 56C NEMA |

10 Ratio

Total Records: 21 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF1013AG0.73 175 10 225 56C 
    GF1013AH0.73 175 10 225 56C 
    GF1013AJ0.90 175 10 225 56C 
    GF1015AG1.03 175 10 290 56C 
    GLF1018AG1.34 175 10 428 56C 
    GLF1021AG1.97 175 10 630 56C 
    WDGF1013AG0.73 175 10 225 56C 
    WDGF1015AG1.00 175 10 290 56C 
    WDGF1018AG1.34 175 10 428 56C 
    WDGF1021AG1.97 175 10 630 56C 
    GSF1018AA1.22 175 10 396 56C 
    GF1018AG1.34 175 10 428 56C 
    GF1018AH1.34 175 10 428 56C 
    GF1018AJ1.50 175 10 428 56C 
    GF1021AG2.02 175 10 630 56C 
Total Records: 21 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5