AC Motors | HVAC |

208-230/460 Volt

Total Records: 84 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CFM3036A0.5 1200 208-230/460 OPEN 48YZ 
  CFM3046A0.75 1200 208-230/460 OPEN 48YZ 
  CFM3136A0.5 1200 208-230/460 OPEN 56YZ 
  CFM3146A0.75 1200 208-230/460 OPEN 56YZ 
  CFM3156A1200 208-230/460 OPEN 56YZ 
  CFM3166A1.5 1200 208-230/460 OPEN 56YZ 
  RM31583600 208-230/460 OPEN 56/56H 
  RM3116A1800 208-230/460 OPEN 56/56H 
  RM31201.5 3600 208-230/460 OPEN 56H 
  RM31541.5 1800 208-230/460 OPEN 56H 
  RM3154A1.5 1800 208-230/460 OPEN 56H 
  RM31553600 208-230/460 OPEN 56H 
  RM31571800 208-230/460 OPEN 56/56H 
  EHM3218TA1800 208-230/460 OPEN 184T 
  RM31120.75 1800 208-230/460 OPEN 56 
Total Records: 84 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure