AC Motors |

HVAC

Total Records: 234 Page  of 16 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RL1301A2770.33 1800 277 OPEN 56 
  RM31161800 230/460 OPEN 56 
  RM3116A1800 208-230/460 OPEN 56/56H 
  RM31201.5 3600 208-230/460 OPEN 56H 
  RM31541.5 1800 208-230/460 OPEN 56H 
  RM3154A1.5 1800 208-230/460 OPEN 56H 
  RM31553600 208-230/460 OPEN 56H 
  RM31571800 208-230/460 OPEN 56/56H 
  CFM3036A0.5 1200 208-230/460 OPEN 48YZ 
  CFM3046A0.75 1200 208-230/460 OPEN 48YZ 
  CFM3136A0.5 1200 208-230/460 OPEN 56YZ 
  CFM3146A0.75 1200 208-230/460 OPEN 56YZ 
  CFM3156A1200 208-230/460 OPEN 56YZ 
  CFM3166A1.5 1200 208-230/460 OPEN 56YZ 
  RL1304A0.5 1800 115/230 OPEN 56 
Total Records: 234 Page  of 16 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure