Gear Products | Speed Reducers |

117 RPM

Total Records: 56 Page  of 4 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF1526BG2.58 117 15 1225 140TC 
    GF1530CG4.14 117 15 1903 180TC 
    GF1532BG4.66 117 15 2241 140TC 
    GF1532CG4.66 117 15 2241 180TC 
    GF1538CG6.64 117 15 3118 180TC 
    GF1524BG2.11 117 15 992 140TC 
    GF1513AG0.66 117 15 225  
    GF1513AH0.66 117 15 228 56C 
    GF1513AJ0.66 117 15 228 56C 
    GF1515AG0.81 117 15 312 56C 
    GLF1513AG0.52 117 15 228 56C 
    GLF1521AG1.43 117 15 664 56C 
    GLF1521AJ1.35 117 15 664 56C 
    GLF1526BG2.58 117 15 1225 140TC 
    GLF1526BJ2.58 117 15 1225 140TC 
Total Records: 56 Page  of 4 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5