Gear Products | Speed Reducers |

44 RPM

Total Records: 61 Page  of 5 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF4018AG0.47 44 40 461 56C 
    GF4018AJ0.64 44 40 461 56C 
    GF4021AG0.67 44 40 680 56C 
    GF4021AJ0.67 44 40 680  
    GF4024AG0.99 44 40 1030 56C 
    GF4024AH0.99 44 40 1030 56C 
    GF4024AJ0.99 44 40 1030 56C 
    GF4026AG1.23 44 40 1296 56C 
    GF4026AJ1.23 44 40 1296 56C 
    GF4026BG1.23 44 40 1296 140TC 
    GF4032BG2.20 44 40 2374 140TC 
    GHF4018AH0.47 44 40 461 56C 
    GS4021G0.67 44 40 680  
    GSF4023AA0.71 44 40 772 56C 
    SSGHF4018AH0.64 44 40 461 56C 
Total Records: 61 Page  of 5 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5