DC Motors | All Families |

15.00 HP

Total Records: 15
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CD2015R-BV15.00 1750 240 150 4.73 
    D2015R15.00 1750 500 150/300 1.76 
    D2015R-BV15.00 1750 240 150 4.73 
    D2515R15.00 1750/2300 240 150 2.17 
    D5015R15.00 1750 500 150/300 1.76 
    D5015R-BV15.00 1750 500 300 2.22 
    D5015RS-BV15.00 1750 500 300 3.03 
    D5515R15.00 1750 500 150/300 1.71 
    CD2015P-215.00 1750/2300 240 120/240 2.52-1.6/1.26-.8 
    D2015P15.00 1750/2300 240 150/300 2.58-1.6/1.29-.8 
    D5015P15.00 1750/2300 500 150/300 2.8-1.58/1.4-.79 
    D2515P15.00 1750/2300 240 150/300 1.96-1.26/.98-.63 
    D5515P15.00 1750/2300 500 150/300 1.98-1.1/.99-.55 
    CDMG231515.00 1750 230 230 1.3 
    DMG231515.00 1750 230 230 1.3 
Total Records: 15