AC Motors | Unit Handling |

TEFC Encl

Total Records: 116 Page  of 8 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VBM3538-5D0.5 1800 575 TEFC 56C 
  VBM3538-5S0.5 1800 575 TEFC 56C 
  VBM3538-D0.5 1800 208-230/460 TEFC 56C 
  VBM3538-S0.5 1800 208-230/460 TEFC 56C 
  BM3538-S0.5 1800 208-230/460 TEFC 56 
  CBL3518-D0.5 1800 115/208-230 TEFC 56C 
  CUHM35380.5 1800 208-230/460 TEFC 56C 
  CUHL35180.5 1800 115/208-230 TEFC 56C 
  VBL3518-D0.5 1800 115/208-230 TEFC 56C 
  VEUHM35380.5 1800 208-230/460 TEFC 56C 
  VUHM35380.5 1800 208-230/460 TEFC 56C 
  VUHM3538-50.5 1800 575 TEFC 56C 
  VUHL35180.5 1800 115/208-230 TEFC 56C 
  VUHM35420.75 1800 208-230/460 TEFC 56C 
  VUHM3542-50.75 1800 575 TEFC 56C 
Total Records: 116 Page  of 8 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure