AC Motors | Single Phase |

901-1200 RPM

Total Records: 27 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KL34010.17 1200 115/230 TEFC 56C 
  L12010.17 1200 115/230 OPEN 48 
  L34010.17 1200 115/230 TEFC 48 
  L34040.25 1200 115/230 TEFC 48 
  L12040.25 1200 115/230 OPEN 48 
  L35000.25 1200 115/230 TEFC 56 
  L13000.25 1200 115/230 OPEN 56 
  L12070.33 1200 115/230 OPEN 48 
  L34070.33 1200 115/230 TEFC 48 
  L35020.33 1200 115/230 TEFC 56 
  L13020.33 1200 115/230 OPEN 56 
  L13050.5 1200 115/230 OPEN 56/56H 
  L35050.5 1200 115/230 TEFC 56/56H 
  VL13050.5 1200 115/230 ODTF 56C 
  VL35050.5 1200 115/230 TEFC 56C 
Total Records: 27 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure