AC Motors | Light Industrial / Commercial | 115/230 Volt | 1400-1800 RPM |

Single Phase

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHC144A0.25 1800 115/230 TEAO 48Z 
  RL144A0.25 1800 115/230 OPEN 48 
  RL245A0.33 1800 115/230 OPEN 56YZ 
  CHC244A0.33 1800 115/230 TEAO 48Z 
  HIC264A0.33 1800 115/230 TEAO 48Z 
  HIC274A0.33 1800 115/230 TEAO 48Z 
  HIC364A0.5 1800 115/230 TEAO 48Z 
  CHC344A0.5 1800 115/230 TEAO 48Z 
  CHC345A0.5 1800 115/230 TEAO 56 
  RL344A0.5 1800 115/230 OPAO 48Z 
  RL345A0.5 1800 115/230 OPEN 56 
  RL445A0.75 1800 115/230 OPEN 56 
  CHC445A0.75 1800 115/230 TEAO 56 
  CHC545A1800 115/230 TEAO 56 
  RL545A1800 115/230 OPEN 56 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure