AC Motors | IEC Frame |

230/460 Volt

Total Records: 57 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM34540.18 1800 230/460 TEFC D63 
  MVM3458C0.25 1800 230/460 TEFC D71C 
  MVM3458D0.25 1800 230/460 TEFC D71D 
  MM34580.25 1800 230/460 TEFC D71 
  MVM5150C0.25 1800 230/460 TEFC D63C 
  MVM5150D0.25 1800 230/460 TEFC D63D 
  MM51500.25 1800 230/460 TEFC D63 
  MM51000.25 3600 230/460 TEFC D63 
  MVM3457D0.25 3600 230/460 TEFC D71D 
  MM34570.25 3600 230/460 TEFC D63 
  MVM5100C0.25 3600 230/460 TEFC D63C 
  MVM5100D0.25 3600 230/460 TEFC D63D 
  MVM5250C0.33 1800 230/460 TEFC D71C 
  MVM5250D0.33 1800 230/460 TEFC D71D 
  MM52500.33 1800 230/460 TEFC D71 
Total Records: 57 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure