AC Motors | IEC Frame |

1400-1800 RPM

Total Records: 119 Page  of 8 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM34540.18 1800 230/460 TEFC D63 
  MM34580.25 1800 230/460 TEFC D71 
  MVM5150C0.25 1800 230/460 TEFC D63C 
  MVM5150D0.25 1800 230/460 TEFC D63D 
  MM51500.25 1800 230/460 TEFC D63 
  MVM3458C0.25 1800 230/460 TEFC D71C 
  MVM3458D0.25 1800 230/460 TEFC D71D 
  MVM5100C-50.25 3600 575 TEFC D63C 
  MVM5100D-50.25 3600 575 TEFC D63D 
  MVM5150C-50.25 1800 575 TEFC D63C 
  MVM5150D-50.25 1800 575 TEFC D63D 
  MM5100-50.25 3600 575 TEFC D63 
  MM5150-50.25 1800 575 TEFC D63 
  MM5200-50.33 3600 575 TEFC D63 
  MM5250-50.33 1800 575 TEFC D71 
Total Records: 119 Page  of 8 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure