AC Motors | IEC Frame | TEFC Encl |

575 Volt

Total Records: 42 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM5100C-50.25 3600 575 TEFC D63C 
  MVM5100D-50.25 3600 575 TEFC D63D 
  MVM5150C-50.25 1800 575 TEFC D63C 
  MVM5150D-50.25 1800 575 TEFC D63D 
  MM5100-50.25 3600 575 TEFC D63 
  MM5150-50.25 1800 575 TEFC D63 
  MM5200-50.33 3600 575 TEFC D63 
  MM5250-50.33 1800 575 TEFC D71 
  MVM5200C-50.33 3600 575 TEFC D63C 
  MVM5200D-50.33 3600 575 TEFC D63D 
  MVM5250C-50.33 1800 575 TEFC D71C 
  MVM5250D-50.33 1800 575 TEFC D71D 
  MVM5300C-50.5 3600 575 TEFC D71C 
  MVM5300D-50.5 3600 575 TEFC D71D 
  MVM5350C-50.5 1800 575 TEFC D71C 
Total Records: 42 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure