AC Motors | General Purpose | 208-230/460 Volt |

OPSB Encl

Total Records: 24 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M32031800 208-230/460 OPSB 182 
  EM3120T1.5 3600 208-230/460 OPSB 143T 
  EM3207T1.5 1200 208-230/460 OPSB 182T 
  EM3157TA1800 208-230/460 OPSB 145TY 
  EM3155T3600 208-230/460 OPSB 143T 
  M3303T900 208-230/460 OPSB 213T 
  EM3215T1200 208-230/460 OPSB 184T 
  M32111800 208-230/460 OPSB 184 
  M32103600 208-230/460 OPSB 184 
  M3306T900 208-230/460 OPSB 215T 
  M33081800 208-230/460 OPSB 215 
  M33073600 208-230/460 OPSB 213 
  EM3212T3600 208-230/460 OPSB 182T 
  M25057.5 1800 208-230/460 OPSB 254U 
  M33107.5 3600 208-230/460 OPSB 215 
Total Records: 24 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure