AC Motors | General Purpose | Three Phase | 600-900 RPM |

TEFC Encl

Total Records: 21 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35320.25 900 230/460 TEFC 56 
  M35360.33 900 230/460 TEFC 56 
  M35600.5 900 208-230/460 TEFC 56/56H 
  M36000.5 900 208-230/460 TEFC 182 
  M36020.75 900 208-230/460 TEFC 184 
  M3617T900 230/460 TEFC 182T 
  M3618T1.5 900 230/460 TEFC 184T 
  M37011.5 900 208-230/460 TEFC 213 
  M3702900 208-230/460 TEFC 215 
  M3702T900 208-230/460 TEFC 213T 
  M3705T900 208-230/460 TEFC 215T 
  M2280T900 208-230/460 TEFC 254T 
  M2401T7.5 900 208-230/460 TEFC 256T 
  M2402T10 900 230/460 TEFC 284T 
  M2395T15 900 230/460 TEFC 286T 
Total Records: 21 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure