AC Motors | All Families | 208-230/460 Volt | 184 |

Three Phase

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M36020.75 900 208-230/460 TEFC 184 
  M36041200 208-230/460 TEFC 184 
  BM36061.5 1800 208-230/460 TEFC 184 
  M70191.5 1800 208-230/460 XPFC 184 
  M32061.5 1800 208-230/460 OPEN 184 
  M36061.5 1800 208-230/460 TEFC 184 
  M36071.5 1200 208-230/460 TEFC 184 
  M32091800 208-230/460 OPEN 184 
  M70231800 208-230/460 XPFC 184 
  BM36091800 208-230/460 TEFC 184 
  M36091800 208-230/460 TEFC 184 
  M36083600 208-230/460 TEFC 184 
  M32083600 208-230/460 OPEN 184 
  M32111800 208-230/460 OPSB 184 
  M32103600 208-230/460 OPSB 184 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure