AC Motors | All Families |

1400-1800 RPM

Total Records: 2672 Page  of 179 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L33510.08 1800 115/230 TEFC 42 
  M33530.13 1800 230/460 TEFC 42 
  CNL201340.13 1800 115 TENV 42C 
  CNM201340.13 1800 208-230/460 TENV 42C 
  L33530.13 1800 115/230 TEFC 42 
  L33550.17 1800 115/230 TEFC 42 
  L34000.17 1800 115/230 TEFC 48 
  KL34000.17 1800 115/230 TEFC 56C 
  KL12000.17 1800 115/230 OPEN 56C 
  L12000.17 1800 115/230 OPEN 48 
  M33550.17 1800 230/460 TEFC 42 
  MM34540.18 1800 230/460 TEFC D63 
  MM34580.25 1800 230/460 TEFC D71 
  KBM34540.25 1800 208-230/460 TENV 56C 
  RM30030.25 1800 230/460 OPEN 48 
Total Records: 2672 Page  of 179 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure