AC Motors | All Families | Three Phase | 901-1200 RPM |

TEFC Encl

Total Records: 245 Page  of 17 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M34520.17 1200 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  VM35310.25 1200 230/460 TEFC 56C 
  M35310.25 1200 230/460 TEFC 56 
  M35350.33 1200 230/460 TEFC 56 
  VM35350.33 1200 230/460 TEFC 56C 
  VM35390.5 1200 230/460 TEFC 56C 
  M3539-50.5 1200 575 TEFC 56 
  BM35390.5 1200 230/460 TEFC 56 
  M35390.5 1200 230/460 TEFC 56 
  CM35390.5 1200 230/460 TEFC 56C 
  CM85390.5 1200 230/460 TEFC 56C 
  CM85430.75 1200 208-230/460 TEFC 56C 
  CM35430.75 1200 208-230/460 TEFC 56C 
  M3543-50.75 1200 575 TEFC 56/56H 
Total Records: 245 Page  of 17 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure