AC Motors | All Families | Three Phase | OPEN Encl |

1400-1800 RPM

Total Records: 196 Page  of 14 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RM30030.25 1800 230/460 OPEN 48 
  M30030.25 1800 230/460 OPEN 48 
  KM30030.25 1800 230/460 OPEN 56C 
  M30070.33 1800 230/460 OPEN 48 
  M31040.33 1800 230/460 OPEN 56 
  M3104-50.33 1800 575 OPEN 56 
  RM31040.33 1800 230/460 OPEN 56 
  CM31040.33 1800 230/460 OPEN 56C 
  CJM31040.33 1800 230/460 OPEN 56J 
  RM30070.33 1800 230/460 OPEN 48 
  VM31040.33 1800 230/460 OPEN 56C 
  RHM244A0.33 1800 230/460 OPEN 48 
  RHM345A0.5 1800 230/460 OPEN 56 
  RM30100.5 1800 230/460 OPEN 48 
  VBM31080.5 1800 230/460 OPEN 56C 
Total Records: 196 Page  of 14 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure