AC Motors | All Families |

48

Total Records: 76 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L12000.17 1800 115/230 OPEN 48 
  L34000.17 1800 115/230 TEFC 48 
  L34010.17 1200 115/230 TEFC 48 
  L12010.17 1200 115/230 OPEN 48 
  M34520.17 1200 230/460 TEFC 48 
  M34540.25 1800 230/460 TEFC 48 
  NM34540.25 1800 230/460 TENV 48 
  L4003A0.25 1800 115/208-230 XPFC 48 
  RM30030.25 1800 230/460 OPEN 48 
  L12030.25 1800 115/230 OPEN 48 
  L1203M0.25 1800 115/230 OPEN 48 
  M6002A0.25 1800 208-230/460 XPFC 48 
  M30030.25 1800 230/460 OPEN 48 
  L34030.25 1800 115/230 TEFC 48 
  L3403M0.25 1800 115/230 TEFC 48 
Total Records: 76 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure