AC Motors | All Families |

OPEN Encl

Total Records: 532 Page  of 36 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KL12000.17 1800 115/230 OPEN 56C 
  L12000.17 1800 115/230 OPEN 48 
  L12010.17 1200 115/230 OPEN 48 
  L12030.25 1800 115/230 OPEN 48 
  L1203M0.25 1800 115/230 OPEN 48 
  KL12030.25 1800 115/230 OPEN 56C 
  KM30030.25 1800 230/460 OPEN 56C 
  M30030.25 1800 230/460 OPEN 48 
  RM30030.25 1800 230/460 OPEN 48 
  EL12030.25 1800 115/230 OPEN 48 
  RSP1441A0.25 1800 115 OPEN 48 
  RL144A0.25 1800 115/230 OPEN 48 
  L13000.25 1200 115/230 OPEN 56 
  M30040.25 1200 230/460 OPEN 48 
  M31010.25 1200 230/460 OPEN 56 
Total Records: 532 Page  of 36 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure