Grinders/Buffers | Grinders |

Three Phase

Total Records: 26 Page  of 2 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    532 6 inches 3000//3600 1/2 208-230/460 
    510 6 inches 3000//3600 1/2 208-230/460 
    7308 7 inches 1500//1800 1/2 208-230/460 
    7309 7 inches 3000//3600 1/2 208-230/460 
    7309D 7 inches 3000//3600 1/2 208-230/460 
    8102W 8 inches 1500//1800 3/4 208-230/460 
    8102WD 8 inches 1500//1800 3/4 208-230/460 
    8123W 8 inches 3000//3600 3/4 208-230/460 
    8123WD 8 inches 3000//3600 3/4 208-230/460 
    8125W 8 inches 3000//3600 3/4 575 
    8252W 8 inches 3000//3600 3/4 208-230/460 
    1021W10 inches 1500//1800 1 1/2 208-230/460 
    1021WD10 inches 1500//1800 1 1/2 208-230/460 
    105W10 inches 1500//1800 1 1/2 575 
    1215W12 inches 1500//1800 208-230/460 
Total Records: 26 Page  of 2 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage