Grinders/Buffers | Buffers |

115/230 Volt

Total Records: 9
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    7351 7 inches 3600 1/2 115/230 
    8250W 8 inches 3600 3/4 115/230 
    862RE 8 inches 3600 3/4 115/230 
    332B 8 inches 1800 3/4 115/230 
    333B 8 inches 3600 3/4 115/230 
    407B10 inches 1800 115/230 
    410B10 inches 3600 1 1/2 115/230 
    125012 inches 1800 115/230 
    125112 inches 3600 115/230 
Total Records: 9