Gear Products | Speed Reducers | Right-Angle | Hollow Bore | 50 Ratio |

35 RPM

Total Records: 8
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF5013AH0.23 35 50 234 56C 
    GHF5018AH0.38 35 50 436 56C 
    GHF5021AH0.54 35 50 643 56C 
    GHF5024AH0.83 35 50 1014 56C 
    SSGHF5026AH35 50 1242 56C 
    GHF5030AH1.67 35 50 1890 56C 
    GHF5032AH1.83 35 50 2366 56C 
    SSGHF5032BH1.83 35 50 2366 140TC 
Total Records: 8