Gear Products | Speed Reducers | Right-Angle | 180TC NEMA |

117 RPM

Total Records: 9
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF1530CA3.25 117 15 1544 180TC 
    GF1530CG4.14 117 15 1903 180TC 
    GF1532CG4.66 117 15 2241 180TC 
    GLF1532CG4.66 117 15 2241 180TC 
    GLF1532CJ4.66 117 15 2241 180TC 
    SSGHF1532CH4.66 117 15 2241 180TC 
    GSF1535CA5.35 117 15 2525 180TC 
    GLF1538CG6.64 117 15 3118 180TC 
    GF1538CG6.64 117 15 3118 180TC 
Total Records: 9