Gear Products | AC Gear Motors | Right-Angle Solid Output | Single Phase | TEFC Encl |

100-250 RPM

Total Records: 18 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GF1513AGA25117 85 1/4 15 115/230 TEFC 
    GF1521AGA10117 491 15 115/230 TEFC 
    GF1518AGA75117 360 3/4 15 115/230 TEFC 
    GF1515AGA50117 192 1/2 15 115/230 TEFC 
    GF1513AGA33117 113 1/3 15 115/230 TEFC 
    GF1524AGA15117 705 1-1/2 15 115/230 TEFC 
    GC3328135//165 43 .14//.17 10 110//115 TEFC 
    GC3325151 70 1/4 11 115 TEFC 
    GC25008160 33 1/8 10 115 TEFC 
    GC24311165 18 1/15 10 115 TEFC 
    GC3322165 43 1/6 10 115 TEFC 
    GC25014170 33 1/8 10 115 TEFC 
    GF1013AGA50175 125 1/2 10 115/230 TEFC 
    GF1013AGA33175 82 1/3 10 115/230 TEFC 
    GF1013AGA75175 187 3/4 10 115/230 TEFC 
Total Records: 18 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure