DC Motors | General Purpose |

DPBV Encl

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D5040P-BV40.00 1750/2100 500 150/300 4.34-3/2.17-1.5 
    D2040P-BV40.00 1750/2100 240 150/300 2.64-2.1/1.32-1.05 
    D2050P-BV50.00 1750/2100 240 150/300 2.64-2.1/1.32-1.05 
    D5050P-BV50.00 1750/2100 500 150/300 4-2.6/2-1.3 
    D5060P-BV60.00 1750/2100 500 150/300 3.5-2.44/1.75-1.22 
    D2060P-BV60.00 1750/2100 240 150/300 4.48-2.8/2.24-1.4 
    D2075P-BV75.00 1750/2100 240 150/300 4.48-2.8/2.24-1.4 
    D5075P-BV75.00 1750/2100 500 150/300 2.96-2.1/1.48-1.05 
    D50100P-BV100.00 1750/2000 500 150/300 4.6-3.5/2.3-1.75 
    D50125P-BV125.00 1750/2000 500 150/300 4.8-4/2.4-2 
    D50150P-BV150.00 1750/2000 500 150/300 5.7-4.5/2.85-2.25 
    D50200P-BV200.00 1750/1900 500 150/300 7.54-6.4/3.77-3.2 
    D50250P-BV250.00 1750/1900 500 150/300 7.9-6.2/3.95-3.1 
    D50300P-BV300.00 1750/1900 500 150/300 10.1-8.86/5.05-4.43 
    D50400P-BV400.00 1750/1900 500 150/300 12.16-10.6/6.08-5.3 
Total Records: 16 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure