AC Motors | IEC Frame | 2800-3600 RPM |

TEFC Encl

Total Records: 68 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM3457D0.25 3600 230/460 TEFC D71D 
  MM34570.25 3600 230/460 TEFC D63 
  MVM5100C0.25 3600 230/460 TEFC D63C 
  MVM5100D0.25 3600 230/460 TEFC D63D 
  MM51000.25 3600 230/460 TEFC D63 
  MM52000.33 3600 230/460 TEFC D63 
  MVM5200C0.33 3600 230/460 TEFC D63C 
  MVM5200D0.33 3600 230/460 TEFC D63D 
  MM34600.37 3600 230/460 TEFC D71 
  MVM3460C0.37 3600 230/460 TEFC D71C 
  MVM3460D0.37 3600 230/460 TEFC D71D 
  MVM5300C0.5 3600 230/460 TEFC D71C 
  MVM5300D0.5 3600 230/460 TEFC D71D 
  MM53000.5 3600 230/460 TEFC D71 
  MM34630.55 3600 230/460 TEFC D71 
Total Records: 68 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure