AC Motors | IEC Frame | TEFC Encl |

208-230/460 Volt

Total Records: 46 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM3461C0.37 1800 208-230/460 TEFC D71C 
  MM34610.37 1800 208-230/460 TEFC D71 
  MM35420.55 1800 208-230/460 TEFC D80 
  MVM3542C0.55 1800 208-230/460 TEFC D80C 
  MVM3542D0.55 1800 208-230/460 TEFC D80D 
  MVM3546C0.75 1800 208-230/460 TEFC D80C 
  MVM3546D0.75 1800 208-230/460 TEFC D80D 
  MM35460.75 1800 208-230/460 TEFC D80 
  MM35450.75 3600 208-230/460 TEFC D80 
  EMM35541.1 1800 208-230/460 TEFC D90S 
  MVM3554D1.1 1800 208-230/460 TEFC D90SD 
  MVM3554C1.1 1800 208-230/460 TEFC D90SC 
  MVM3550C1.1 3600 208-230/460 TEFC D80C 
  MVM3550D1.1 3600 208-230/460 TEFC D80D 
  MM35501.1 3600 208-230/460 TEFC D80 
Total Records: 46 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure