AC Motors | IEC Frame | TEFC Encl | D71 |

230/460 Volt

Total Records: 7
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM34580.25 1800 230/460 TEFC D71 
  MM52500.33 1800 230/460 TEFC D71 
  MM34600.37 3600 230/460 TEFC D71 
  MM53500.5 1800 230/460 TEFC D71 
  MM53000.5 3600 230/460 TEFC D71 
  MM34630.55 3600 230/460 TEFC D71 
  MM54000.75 3600 230/460 TEFC D71 
Total Records: 7