AC Motors | General Purpose | 208-230/460 Volt |

1400-1800 RPM

Total Records: 109 Page  of 8 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KNM34540.25 1800 208-230/460 TENV 56C 
  KNM35340.33 1800 208-230/460 TENV 56C 
  VNM35380.5 1800 208-230/460 TENV 56C 
  M31120.75 1800 208-230/460 OPEN 56 
  M34640.75 1800 208-230/460 TEFC 48 
  VM35420.75 1800 208-230/460 TEFC 56C 
  VM31120.75 1800 208-230/460 OPEN 56C 
  M35420.75 1800 208-230/460 TEFC 56 
  CM35420.75 1800 208-230/460 TEFC 56C 
  M30130.75 1800 208-230/460 OPEN 48 
  CM31120.75 1800 208-230/460 OPEN 56C 
  M31161800 208-230/460 OPEN 56 
  M3116A1800 208-230/460 OPEN 56 
  CEM3581T1800 208-230/460 TEFC 143TC 
  CM35461800 208-230/460 TEFC 56C 
Total Records: 109 Page  of 8 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure