AC Motors | General Purpose | 208-230/460 Volt |

TEFC Encl

Total Records: 159 Page  of 11 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35600.5 900 208-230/460 TEFC 56/56H 
  M36000.5 900 208-230/460 TEFC 182 
  M35420.75 1800 208-230/460 TEFC 56 
  VM35420.75 1800 208-230/460 TEFC 56C 
  M34640.75 1800 208-230/460 TEFC 48 
  CM35420.75 1800 208-230/460 TEFC 56C 
  M36020.75 900 208-230/460 TEFC 184 
  M3543T0.75 1200 208-230/460 TEFC 143T 
  M36010.75 1200 208-230/460 TEFC 182 
  VM3543T0.75 1200 208-230/460 TEFC 143TC 
  VM35430.75 1200 208-230/460 TEFC 56C 
  CM35430.75 1200 208-230/460 TEFC 56C 
  M35430.75 1200 208-230/460 TEFC 56H 
  CEM35461800 208-230/460 TEFC 56C 
  VEM35461800 208-230/460 TEFC 56C 
Total Records: 159 Page  of 11 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure