AC Motors | General Purpose | Three Phase |

208-230/460 Volt

Total Records: 245 Page  of 17 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KNM34540.25 1800 208-230/460 TENV 56C 
  CNM35310.25 1200 208-230/460 TENV 56C 
  KNM35340.33 1800 208-230/460 TENV 56C 
  CNM34570.33 3600 208-230/460 TENV 56C 
  VNM35380.5 1800 208-230/460 TENV 56C 
  M35600.5 900 208-230/460 TEFC 56/56H 
  M36000.5 900 208-230/460 TEFC 182 
  M31600.5 900 208-230/460 OPEN 56 
  M30130.75 1800 208-230/460 OPEN 48 
  CM35420.75 1800 208-230/460 TEFC 56C 
  CM31120.75 1800 208-230/460 OPEN 56C 
  M35420.75 1800 208-230/460 TEFC 56 
  VM31120.75 1800 208-230/460 OPEN 56C 
  M31120.75 1800 208-230/460 OPEN 56 
  M34640.75 1800 208-230/460 TEFC 48 
Total Records: 245 Page  of 17 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure