AC Motors | Definite Purpose | OPEN Encl |

1400-1800 RPM

Total Records: 42 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M12180.5 1800/1200 460 OPEN 56 
  M12190.75 1800/1200 460 OPEN 56 
  M10190.75 1800/1200 230 OPEN 56 
  M1220T1800/1200 460 OPEN 145T 
  M1004T1800/900 208-230 OPEN 143T 
  L14131800 115/230 OPEN 203 
  M1020T1800/1200 230 OPEN 145T 
  M32331800 208-230/460 OPEN 203 
  M1204T1800/900 460 OPEN 143T 
  M1205T1.5 1800/900 460 OPEN 145T 
  M32341.5 1800 208-230/460 OPEN 204 
  M1021T1.5 1800/1200 208-230 OPEN 182T 
  L14141.5 1800 115/230 OPEN 204 
  M1221T1.5 1800/1200 460 OPEN 182T 
  PCL1319M1.5 1800 115/230 OPEN 56C 
Total Records: 42 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure