AC Motors | 50 Hertz | 2800-3600 RPM |

110/220 Volt

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L1205-500.33 3000 110/220 OPEN 48 
  VL3503-500.5 3000 110/220 TEFC 56C 
  L3503-500.5 3000 110/220 TEFC 56 
  L1208-500.5 3000 110/220 OPEN 48 
  L1306-500.75 3000 110/220 OPEN 56 
  VL3506-500.75 3000 110/220 TEFC 56C 
  L3506-500.75 3000 110/220 TEFC 56 
  L3509-503000 110/220 TEFC 56 
  VL3509-503000 110/220 TEFC 56C 
  L1309-503000 110/220 OPEN 56 
  VL3513-501.5 3000 110/220 TEFC 56C 
  L3513-501.5 3000 110/220 TEFC 56 
  L1313-501.5 3000 110/220 OPEN 56 
  L1317-503000 110/220 OPEN 56 
  VL3515-503000 110/220 TEFC 56C 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure