Grinders/Buffers | Grinders | 208-230/460 Volt | 3000//3600 RPM |

Three Phase

Total Records: 7
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    532 6 inches 3000//3600 1/2 208-230/460 
    510 6 inches 3000//3600 1/2 208-230/460 
    7309 7 inches 3000//3600 1/2 208-230/460 
    7309D 7 inches 3000//3600 1/2 208-230/460 
    8123W 8 inches 3000//3600 3/4 208-230/460 
    8123WD 8 inches 3000//3600 3/4 208-230/460 
    8252W 8 inches 3000//3600 3/4 208-230/460 
Total Records: 7