Grinders/Buffers | Grinders | 3600 RPM |

Single Phase

Total Records: 25 Page  of 2 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    522 6 inches 3600 1/2 115 
    600E 6 inches 3600 1/3 115 
    600RE 6 inches 3600 1/3 115 
    602E 6 inches 3600 1/3 115 
    602RE 6 inches 3600 1/3 115 
    602E-MT 6 inches 3600 1/3 115 
    500 6 inches 3600 1/2 115 
    712 7 inches 3600 1/2 115 
    712E 7 inches 3600 1/2 115 
    712R 7 inches 3600 1/2 115 
    712RE 7 inches 3600 1/2 115 
    7307 7 inches 3600 1/2 115/230 
    7307D 7 inches 3600 1/2 115/230 
    762 7 inches 3600 1/2 115 
    762E 7 inches 3600 1/2 115 
Total Records: 25 Page  of 2 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage