Grinders/Buffers | Grinders | Three Phase | 8 inches Wheel |

3/4 HP

Total Records: 6
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    8102W 8 inches 1500//1800 3/4 208-230/460 
    8102WD 8 inches 1500//1800 3/4 208-230/460 
    8123W 8 inches 3000//3600 3/4 208-230/460 
    8123WD 8 inches 3000//3600 3/4 208-230/460 
    8125W 8 inches 3000//3600 3/4 575 
    8252W 8 inches 3000//3600 3/4 208-230/460 
Total Records: 6