Grinders/Buffers | Grinders | Three Phase |

1500//1800 RPM

Total Records: 15
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    7308 7 inches 1500//1800 1/2 208-230/460 
    8102W 8 inches 1500//1800 3/4 208-230/460 
    8102WD 8 inches 1500//1800 3/4 208-230/460 
    1021W10 inches 1500//1800 1 1/2 208-230/460 
    1021WD10 inches 1500//1800 1 1/2 208-230/460 
    105W10 inches 1500//1800 1 1/2 575 
    1215W12 inches 1500//1800 208-230/460 
    1216W12 inches 1500//1800 208-230/460 
    129W12 inches 1500//1800 575 
    1406W14 inches 1500//1800 230 
    1407W14 inches 1500//1800 7 1/2 230 
    1408W14 inches 1500//1800 575 
    1409W14 inches 1500//1800 7 1/2 575 
    1410W14 inches 1500//1800 460 
    1411W14 inches 1500//1800 7 1/2 460 
Total Records: 15