Grinders/Buffers | Grinders | Single Phase | 115 Volt | 3600 RPM |

1/2 HP

Total Records: 10
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    522 6 inches 3600 1/2 115 
    500 6 inches 3600 1/2 115 
    712 7 inches 3600 1/2 115 
    712E 7 inches 3600 1/2 115 
    712R 7 inches 3600 1/2 115 
    712RE 7 inches 3600 1/2 115 
    762 7 inches 3600 1/2 115 
    762E 7 inches 3600 1/2 115 
    762R 7 inches 3600 1/2 115 
    762RE 7 inches 3600 1/2 115 
Total Records: 10