Grinders/Buffers | Grinders | 1/2 HP |

Single Phase

Total Records: 14
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    522 6 inches 3600 1/2 115 
    500 6 inches 3600 1/2 115 
    712 7 inches 3600 1/2 115 
    712E 7 inches 3600 1/2 115 
    712R 7 inches 3600 1/2 115 
    712RE 7 inches 3600 1/2 115 
    7306 7 inches 1800 1/2 115/230 
    7306D 7 inches 1800 1/2 115/230 
    7307 7 inches 3600 1/2 115/230 
    7307D 7 inches 3600 1/2 115/230 
    762 7 inches 3600 1/2 115 
    762E 7 inches 3600 1/2 115 
    762R 7 inches 3600 1/2 115 
    762RE 7 inches 3600 1/2 115 
Total Records: 14