Grinders/Buffers | All Families |

14 inches Wheel

Total Records: 10
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    1406W14 inches 1500//1800 230 
    1407W14 inches 1500//1800 7 1/2 230 
    1408W14 inches 1500//1800 575 
    1409W14 inches 1500//1800 7 1/2 575 
    1410W14 inches 1500//1800 460 
    1411W14 inches 1500//1800 7 1/2 460 
    145314 inches 3000//3600 7 1/2 230 
    145414 inches 1500//1800 7 1/2 230 
    145714 inches 1000//1200 230 
    145814 inches 1500//1800 230 
Total Records: 10