Grinders/Buffers | All Families |

12 inches Wheel

Total Records: 8
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    1215W12 inches 1500//1800 208-230/460 
    1216W12 inches 1500//1800 208-230/460 
    1217W12 inches 1800 115/230 
    125012 inches 1800 115/230 
    125112 inches 3600 115/230 
    125212 inches 1500//1800 208-230/460 
    125312 inches 3000//3600 208-230/460 
    129W12 inches 1500//1800 575 
Total Records: 8