Grinders/Buffers | All Families |

3000//3600 RPM

Total Records: 12
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    532 6 inches 3000//3600 1/2 208-230/460 
    510 6 inches 3000//3600 1/2 208-230/460 
    7309 7 inches 3000//3600 1/2 208-230/460 
    7309D 7 inches 3000//3600 1/2 208-230/460 
    8123W 8 inches 3000//3600 3/4 208-230/460 
    8123WD 8 inches 3000//3600 3/4 208-230/460 
    8125W 8 inches 3000//3600 3/4 575 
    8252W 8 inches 3000//3600 3/4 208-230/460 
    330B 8 inches 3000//3600 3/4 208-230/460 
    412B10 inches 3000//3600 1 1/2 208-230/460 
    125312 inches 3000//3600 208-230/460 
    145314 inches 3000//3600 7 1/2 230 
Total Records: 12