Grinders/Buffers | All Families |

1800 RPM

Total Records: 12
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    114 6 inches 1800 1/4  115 
    632E 6 inches 1800 1/4  115 
    7306 7 inches 1800 1/2 115/230 
    7306D 7 inches 1800 1/2 115/230 
    8100W 8 inches 1800 3/4 115/230 
    8100WD 8 inches 1800 3/4 115/230 
    332B 8 inches 1800 3/4 115/230 
    407B10 inches 1800 115/230 
    1022W10 inches 1800 115/230 
    1022WD10 inches 1800 115/230 
    1217W12 inches 1800 115/230 
    125012 inches 1800 115/230 
Total Records: 12