Grinders/Buffers | All Families |

3/4 HP

Total Records: 18 Page  of 2 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    LPL75n/a 3600 3/4 115/230 
    330B 8 inches 3000//3600 3/4 208-230/460 
    332B 8 inches 1800 3/4 115/230 
    333B 8 inches 3600 3/4 115/230 
    334B 8 inches 1500//1800 3/4 208-230/460 
    8100W 8 inches 1800 3/4 115/230 
    8100WD 8 inches 1800 3/4 115/230 
    8102W 8 inches 1500//1800 3/4 208-230/460 
    8102WD 8 inches 1500//1800 3/4 208-230/460 
    8107W 8 inches 3600 3/4 115/230 
    8107WD 8 inches 3600 3/4 115/230 
    8123W 8 inches 3000//3600 3/4 208-230/460 
    8123WD 8 inches 3000//3600 3/4 208-230/460 
    8125W 8 inches 3000//3600 3/4 575 
    812RE 8 inches 3600 3/4 115/230 
Total Records: 18 Page  of 2 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage