Grinders/Buffers |

All Families

Total Records: 97 Page  of 7 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    LPL50n/a 3450 1/2 115 
    LPL75n/a 3600 3/4 115/230 
    340n/a 3600/1800 1/4-.06 115 
    342n/a 3000/1500 1/4-.06 220-240 
    353Tn/a 3450/1725 1/4-.06 115 
    359Tn/a 3450 1/2 115 
    380Tn/a 3450/1725 1/3-.17 115 
    380WCTn/a 3450/1725 1/3-.17 115 
    111 6 inches 3600 1/3  115 
    114 6 inches 1800 1/4  115 
    522 6 inches 3600 1/2 115 
    532 6 inches 3000//3600 1/2 208-230/460 
    600E 6 inches 3600 1/3 115 
    600RE 6 inches 3600 1/3 115 
    602E 6 inches 3600 1/3 115 
Total Records: 97 Page  of 7 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage