Gear Products | Speed Reducers | Stainless Steel | 40 Ratio |

44 RPM

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    SSGHF4018AH0.64 44 40 461 56C 
    SSGF4018AG0.64 44 40 461 56C 
    SSGF4021AG0.66 44 40 680 56C 
    SSGHF4021AH0.66 44 40 680 56C 
    SSGHF4026AH1.23 44 40 1296 56C 
    SSGHF4026BH1.23 44 40 1296 140TC 
    SSGF4026BG1.23 44 40 1296 140TC 
Total Records: 7