Gear Products | Speed Reducers | Right-Angle | Solid Output |

35 RPM

Total Records: 35 Page  of 3 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF5013AA0.15 35 50 191 56C 
    GF5013AG0.23 35 50 234 56C 
    GF5013AH0.23 35 50 234 56C 
    WDGF5013AG0.23 35 50 234 56C 
    GSF5018AA0.29 35 50 360 56C 
    GF5015AG0.33 35 50 303 56C 
    WDGF5015AG0.33 35 50 303 56C 
    GF5018AG0.38 35 50 436 56C 
    GS5018G0.38 35 50 436  
    GSF5020AA0.43 35 50 536 56C 
    GF5018AJ0.49 35 50 436 56C 
    GF5021AG0.54 35 50 643 56C 
    GS5021G0.54 35 50 643  
    WDGF5021AG0.54 35 50 643 56C 
    GF5021AH0.54 35 50 643 56C 
Total Records: 35 Page  of 3 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5