Gear Products | Speed Reducers | Right-Angle | Hollow Bore |

44 RPM

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF4018AH0.47 44 40 461 56C 
    GHF4021AH0.67 44 40 680 56C 
    GHF4024AH0.99 44 40 1030 56C 
    GHF4026AH1.23 44 40 1296 56C 
    GHF4026BH1.23 44 40 1296 140TC 
    GHF4032BH2.20 44 40 2374 140TC 
    SSGHF4032BH2.2 44 40 2374 140TC 
Total Records: 7